|
EPD Extension Kit for MSP430 LaunchPad
|
The functions of UART driver. More...
Functions | |
| void | data_interface_init (receive_event_handler OnRxEventHandle) |
| Initialize the Rx event and start USB Device stack. | |
| void | data_interface_detach (void) |
| void | data_transmit (uint8_t *s, uint8_t len) |
| Transmit data to UART. | |
| __interrupt void | USCI0RX_ISR (void) |
| __interrupt void | USCI0TX_ISR (void) |
Variables | |
| uint8_t | tx_buf [SERIAL_TX_MAX_LEN] |
The functions of UART driver.
Copyright (c) 2012-2013 Pervasive Displays Inc. All rights reserved.
Authors: Pervasive Displays Inc.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
1.8.3.1